---|---|---|---|---|---|---|---|---|---|---|---|
VHI560C2-9E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Lead Wire | - 29 lb-in [60 Hz] 35 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI560C2T-9E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 29 lb-in [60 Hz] 35 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI560C2-12.5E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Lead Wire | - 40 lb-in [60 Hz] 48 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI560C2T-12.5E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 40 lb-in [60 Hz] 48 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI560C2-15E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Lead Wire | - 48 lb-in [60 Hz] 58 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI560C2T-15E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 48 lb-in [60 Hz] 58 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI560C2-18E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Lead Wire | - 58 lb-in [60 Hz] 69 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI560C2T-18E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 58 lb-in [60 Hz] 69 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI560C2-25E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Lead Wire | - 76 lb-in [60 Hz] 92 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI560C2T-25E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 76 lb-in [60 Hz] 92 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI560C2-30E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 111 lb-in [50 Hz] 92 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI560C2T-30E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 111 lb-in [50 Hz] 92 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI560C2-36E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 110 lb-in [60 Hz] 134 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI560C2T-36E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 110 lb-in [60 Hz] 134 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI560C2-50E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 153 lb-in [60 Hz] 186 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI560C2T-50E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 153 lb-in [60 Hz] 186 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI560C2-60E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 184 lb-in [60 Hz] 220 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI560C2T-60E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 184 lb-in [60 Hz] 220 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI560C2-75E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 230 lb-in [60 Hz] 260 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI560C2T-75E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 230 lb-in [60 Hz] 260 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI560C2-90E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI560C2T-90E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI560C2-100E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI560C2T-100E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI560C2-120E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |