---|---|---|---|---|---|---|---|---|---|---|---|
VHI590C2-25E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Lead Wire | - 115 lb-in [60 Hz] 138 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI590C2T-25E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 115 lb-in [60 Hz] 138 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI590C2-30E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 138 lb-in [60 Hz] 166 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI590C2T-30E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 138 lb-in [60 Hz] 166 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI590C2-36E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 165 lb-in [60 Hz] 200 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI590C2T-36E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 165 lb-in [60 Hz] 200 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI590C2-50E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 230 lb-in [60 Hz] 270 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI590C2T-50E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 230 lb-in [60 Hz] 270 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI590C2-60E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 270 lb-in [60 Hz] 330 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI590C2T-60E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 270 lb-in [60 Hz] 330 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI590C2-75E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 320 lb-in [60 Hz] 350 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI590C2T-75E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 320 lb-in [60 Hz] 350 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI590C2-90E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI590C2T-90E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI590C2-100E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI590C2T-100E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI590C2-120E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI590C2T-120E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI590C2-150E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI590C2T-150E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI590C2-180E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI590C2T-180E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI590S2-5 | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 23 lb-in [60 Hz] 27 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI590S2T-5 | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 23 lb-in [60 Hz] 27 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI590S2-6 | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 27 lb-in [60 Hz] 32 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |