---|---|---|---|---|---|---|---|---|---|---|---|
VHI425C2T-75E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Terminal Box | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI425C2-90E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Lead Wire | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI425C2T-90E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Terminal Box | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI425C2-100E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Lead Wire | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI425C2T-100E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Terminal Box | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI425C2-120E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI425C2T-120E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI425C2-150E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI425C2T-150E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI425C2-180E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI425C2T-180E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI425C2-250E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI425C2T-250E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI425C2-300E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI425C2T-300E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI425C2-360E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
VHI425C2T-360E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
VHI425S2-5 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Lead Wire | - 6.3 lb-in [60 Hz] 7.6 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI425S2T-5 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Terminal Box | - 6.3 lb-in [60 Hz] 7.6 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI425S2-6 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Lead Wire | - 7.6 lb-in [60 Hz] 8.8 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI425S2T-6 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Terminal Box | - 7.6 lb-in [60 Hz] 8.8 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI425S2-7.5 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Lead Wire | - 11.5 lb-in [200 VAC, 50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI425S2T-7.5 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Terminal Box | - 11.5 lb-in [200 VAC, 50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI425S2-9 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Lead Wire | - 11.5 lb-in [60 Hz] 13.2 lb-in [200 VAC, 50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI425S2T-9 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Terminal Box | - 11.5 lb-in [60 Hz] 13.2 lb-in [200 VAC, 50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |