---|---|---|---|---|---|---|---|---|---|---|---|
VHI425S2T-150 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI425S2-180 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI425S2T-180 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI425S2-250 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI425S2T-250 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI425S2-300 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI425S2T-300 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI425S2-360 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
VHI425S2T-360 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
VHI540A2-5U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 10.6 lb-in | - 360 | Request Quote |
VHI540A2T-5U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 10.6 lb-in | - 360 | Request Quote |
VHI540A2-6U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 12.3 lb-in | - 300 | Request Quote |
VHI540A2T-6U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 12.3 lb-in | - 300 | Request Quote |
VHI540A2-7.5U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Lead Wire | - 15.9 lb-in | - 240 | Request Quote |
VHI540A2T-7.5U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in | - 240 | Request Quote |
VHI540A2-9U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Lead Wire | - 18.5 lb-in | - 200 | Request Quote |
VHI540A2T-9U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 18.5 lb-in | - 200 | Request Quote |
VHI540A2-12.5U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Lead Wire | - 25 lb-in | - 144 | Request Quote |
VHI540A2T-12.5U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 25 lb-in | - 144 | Request Quote |
VHI540A2-15U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Lead Wire | - 30 lb-in | - 120 | Request Quote |
VHI540A2T-15U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 30 lb-in | - 120 | Request Quote |
VHI540A2-18U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Lead Wire | - 37 lb-in | - 100 | Request Quote |
VHI540A2T-18U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 37 lb-in | - 100 | Request Quote |
VHI540A2-25U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Lead Wire | - 49 lb-in | - 72 | Request Quote |
VHI540A2T-25U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 49 lb-in | - 72 | Request Quote |