---|---|---|---|---|---|---|---|---|---|---|---|
VHI540A2-30U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 59 lb-in | - 60 | Request Quote |
VHI540A2T-30U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 59 lb-in | - 60 | Request Quote |
VHI540A2-36U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 70 lb-in | - 50 | Request Quote |
VHI540A2T-36U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 70 lb-in | - 50 | Request Quote |
VHI540A2-50U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 99 lb-in | - 36 | Request Quote |
VHI540A2T-50U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 99 lb-in | - 36 | Request Quote |
VHI540A2-60U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 118 lb-in | - 30 | Request Quote |
VHI540A2T-60U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 118 lb-in | - 30 | Request Quote |
VHI540A2-75U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 148 lb-in | - 24 | Request Quote |
VHI540A2T-75U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 148 lb-in | - 24 | Request Quote |
VHI540A2-90U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 177 lb-in | - 20 | Request Quote |
VHI540A2T-90U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 177 lb-in | - 20 | Request Quote |
VHI540A2-100U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 198 lb-in | - 18 | Request Quote |
VHI540A2T-100U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 198 lb-in | - 18 | Request Quote |
VHI540A2-120U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 220 lb-in | - 15 | Request Quote |
VHI540A2T-120U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 220 lb-in | - 15 | Request Quote |
VHI540A2-150U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 12 | Request Quote |
VHI540A2T-150U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 12 | Request Quote |
VHI540A2-180U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 10 | Request Quote |
VHI540A2T-180U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 10 | Request Quote |
VHI540A2-250U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 7.20 | Request Quote |
VHI540A2T-250U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 7.20 | Request Quote |
VHI540A2-300U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 6 | Request Quote |
VHI540A2T-300U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 6 | Request Quote |
VHI540C2-5E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 10.6 lb-in [60 Hz] 12.3 lb-in [220 VAC, 50 Hz] 12.3 lb-in [230 VAC, 50Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |