---|---|---|---|---|---|---|---|---|---|---|---|
VHI540C2T-5E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 10.6 lb-in [60 Hz] 12.3 lb-in [220 VAC, 50 Hz] 12.3 lb-in [230 VAC, 50Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI540C2-6E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 12.3 lb-in [60 Hz] 14.1 lb-in [230 VAC, 50Hz] 15 lb-in [220 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI540C2T-6E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 12.3 lb-in [60 Hz] 14.1 lb-in [230 VAC, 50Hz] 15 lb-in [220 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI540C2-7.5E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Lead Wire | - 15.9 lb-in [60 Hz] 17.7 lb-in [230 VAC, 50Hz] 18.5 lb-in [220 VAC, 50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI540C2T-7.5E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in [60 Hz] 17.7 lb-in [230 VAC, 50Hz] 18.5 lb-in [220 VAC, 50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI540C2-9E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Lead Wire | - 18.5 lb-in [60 Hz] 21 lb-in [230 VAC, 50Hz] 23 lb-in [220 VAC, 50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI540C2T-9E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 18.5 lb-in [60 Hz] 21 lb-in [230 VAC, 50Hz] 23 lb-in [220 VAC, 50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI540C2-12.5E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Lead Wire | - 25 lb-in [60 Hz] 30 lb-in [220 VAC, 50 Hz] 30 lb-in [230 VAC, 50Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI540C2T-12.5E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 25 lb-in [60 Hz] 30 lb-in [220 VAC, 50 Hz] 30 lb-in [230 VAC, 50Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI540C2-15E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Lead Wire | - 30 lb-in [60 Hz] 36 lb-in [230 VAC, 50Hz] 38 lb-in [220 VAC, 50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI540C2T-15E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 30 lb-in [60 Hz] 36 lb-in [230 VAC, 50Hz] 38 lb-in [220 VAC, 50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI540C2-18E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Lead Wire | - 37 lb-in [60 Hz] 43 lb-in [230 VAC, 50Hz] 45 lb-in [220 VAC, 50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI540C2T-18E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 37 lb-in [60 Hz] 43 lb-in [230 VAC, 50Hz] 45 lb-in [220 VAC, 50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI540C2-25E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Lead Wire | - 49 lb-in [60 Hz] 57 lb-in [230 VAC, 50Hz] 60 lb-in [220 VAC, 50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI540C2T-25E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 49 lb-in [60 Hz] 57 lb-in [230 VAC, 50Hz] 60 lb-in [220 VAC, 50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI540C2-30E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 59 lb-in [60 Hz] 68 lb-in [230 VAC, 50Hz] 71 lb-in [220 VAC, 50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI540C2T-30E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 59 lb-in [60 Hz] 68 lb-in [230 VAC, 50Hz] 71 lb-in [220 VAC, 50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI540C2-36E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 70 lb-in [60 Hz] 82 lb-in [230 VAC, 50Hz] 86 lb-in [220 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI540C2T-36E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 70 lb-in [60 Hz] 82 lb-in [230 VAC, 50Hz] 86 lb-in [220 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI540C2-50E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 114 lb-in [230 VAC, 50Hz] 119 lb-in [220 VAC, 50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI540C2T-50E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 114 lb-in [230 VAC, 50Hz] 119 lb-in [220 VAC, 50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI540C2-60E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 118 lb-in [60 Hz] 137 lb-in [230 VAC, 50Hz] 144 lb-in [220 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI540C2T-60E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 118 lb-in [60 Hz] 137 lb-in [230 VAC, 50Hz] 144 lb-in [220 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI540C2-75E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 148 lb-in [60 Hz] 171 lb-in [230 VAC, 50Hz] 179 lb-in [220 VAC, 50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI540C2T-75E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 148 lb-in [60 Hz] 171 lb-in [230 VAC, 50Hz] 179 lb-in [220 VAC, 50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |