---|---|---|---|---|---|---|---|---|---|---|---|
VHI540C2-90E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 177 lb-in [60 Hz] 200 lb-in [230 VAC, 50Hz] 210 lb-in [220 VAC, 50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI540C2T-90E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 177 lb-in [60 Hz] 200 lb-in [230 VAC, 50Hz] 210 lb-in [220 VAC, 50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI540C2-100E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 198 lb-in [60 Hz] 220 lb-in [230 VAC, 50Hz] 230 lb-in [220 VAC, 50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI540C2T-100E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 198 lb-in [60 Hz] 220 lb-in [230 VAC, 50Hz] 230 lb-in [220 VAC, 50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI540C2-120E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 220 lb-in [60 Hz] 250 lb-in [230 VAC, 50Hz] 260 lb-in [220 VAC, 50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI540C2T-120E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 220 lb-in [60 Hz] 250 lb-in [230 VAC, 50Hz] 260 lb-in [220 VAC, 50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI540C2-150E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI540C2T-150E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI540C2-180E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI540C2T-180E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI540C2-250E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI540C2T-250E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI540C2-300E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI540C2T-300E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI540S2-5 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 10.6 lb-in [60 Hz] 12.3 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI540S2T-5 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 10.6 lb-in [60 Hz] 12.3 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI540S2-6 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 12.3 lb-in [60 Hz] 14.1 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI540S2T-6 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 12.3 lb-in [60 Hz] 14.1 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI540S2-7.5 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Lead Wire | - 15.9 lb-in [60 Hz] 17.7 lb-in [200 VAC, 50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI540S2T-7.5 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in [60 Hz] 17.7 lb-in [200 VAC, 50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI540S2-9 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Lead Wire | - 18.5 lb-in [60 Hz] 21 lb-in [200 VAC, 50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI540S2T-9 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 18.5 lb-in [60 Hz] 21 lb-in [200 VAC, 50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI540S2-12.5 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Lead Wire | - 25 lb-in [60 Hz] 30 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI540S2T-12.5 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 25 lb-in [60 Hz] 30 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI540S2-15 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Lead Wire | - 30 lb-in [60 Hz] 36 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |