Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI540S2T-15 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 30 lb-in [60 Hz]  36 lb-in [200 VAC, 50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote
VHI540S2-18 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 37 lb-in [60 Hz]  43 lb-in [200 VAC, 50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI540S2T-18 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 37 lb-in [60 Hz]  43 lb-in [200 VAC, 50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI540S2-25 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 49 lb-in [60 Hz]  57 lb-in [200 VAC, 50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI540S2T-25 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 49 lb-in [60 Hz]  57 lb-in [200 VAC, 50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI540S2-30 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 59 lb-in [60 Hz]  68 lb-in [200 VAC, 50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI540S2T-30 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 59 lb-in [60 Hz]  68 lb-in [200 VAC, 50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI540S2-36 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 70 lb-in [60 Hz]  82 lb-in [200 VAC, 50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI540S2T-36 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 70 lb-in [60 Hz]  82 lb-in [200 VAC, 50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI540S2-50 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 114 lb-in [200 VAC, 50 Hz]  99 lb-in [60 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI540S2T-50 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 114 lb-in [200 VAC, 50 Hz]  99 lb-in [60 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI540S2-60 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 118 lb-in [60 Hz]  137 lb-in [200 VAC, 50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI540S2T-60 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 118 lb-in [60 Hz]  137 lb-in [200 VAC, 50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI540S2-75 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 148 lb-in [60 Hz]  171 lb-in [200 VAC, 50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI540S2T-75 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 148 lb-in [60 Hz]  171 lb-in [200 VAC, 50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI540S2-90 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 177 lb-in [60 Hz]  200 lb-in [200 VAC, 50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI540S2T-90 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 177 lb-in [60 Hz]  200 lb-in [200 VAC, 50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI540S2-100 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 198 lb-in [60 Hz]  220 lb-in [200 VAC, 50 Hz]   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI540S2T-100 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 198 lb-in [60 Hz]  220 lb-in [200 VAC, 50 Hz]   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI540S2-120 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 220 lb-in [60 Hz]  250 lb-in [200 VAC, 50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI540S2T-120 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 220 lb-in [60 Hz]  250 lb-in [200 VAC, 50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI540S2-150 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 260 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI540S2T-150 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 260 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI540S2-180 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 260 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
VHI540S2T-180 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 260 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
Unit of Measure
« 11 12 13 14 15 »