---|---|---|---|---|---|---|---|---|---|---|---|
VHI560A2T-50U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 153 lb-in | - 36 | Request Quote |
VHI560A2-60U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 184 lb-in | - 30 | Request Quote |
VHI560A2T-60U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 184 lb-in | - 30 | Request Quote |
VHI560A2-75U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 230 lb-in | - 24 | Request Quote |
VHI560A2T-75U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 230 lb-in | - 24 | Request Quote |
VHI560A2-90U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 20 | Request Quote |
VHI560A2T-90U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 20 | Request Quote |
VHI560A2-100U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 18 | Request Quote |
VHI560A2T-100U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 18 | Request Quote |
VHI560A2-120U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 15 | Request Quote |
VHI560A2T-120U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 15 | Request Quote |
VHI560A2-150U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 12 | Request Quote |
VHI560A2T-150U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 12 | Request Quote |
VHI560A2-180U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 10 | Request Quote |
VHI560A2T-180U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 10 | Request Quote |
VHI560A2-250U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 7.20 | Request Quote |
VHI560A2T-250U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 7.20 | Request Quote |
VHI560A2-300U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 6 | Request Quote |
VHI560A2T-300U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 6 | Request Quote |
VHI560C2-5E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 15.9 lb-in [60 Hz] 19.4 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI560C2T-5E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in [60 Hz] 19.4 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI560C2-6E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 19.4 lb-in [60 Hz] 23 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI560C2T-6E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 19.4 lb-in [60 Hz] 23 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI560C2-7.5E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Lead Wire | - 23 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI560C2T-7.5E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 23 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |