Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI560C2-9E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 29 lb-in [60 Hz]  35 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote
VHI560C2T-9E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 29 lb-in [60 Hz]  35 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote
VHI560C2-12.5E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 40 lb-in [60 Hz]  48 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote
VHI560C2T-12.5E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 40 lb-in [60 Hz]  48 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote
VHI560C2-15E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 48 lb-in [60 Hz]  58 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote
VHI560C2T-15E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 48 lb-in [60 Hz]  58 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote
VHI560C2-18E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 58 lb-in [60 Hz]  69 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI560C2T-18E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 58 lb-in [60 Hz]  69 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI560C2-25E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 76 lb-in [60 Hz]  92 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI560C2T-25E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 76 lb-in [60 Hz]  92 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI560C2-30E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 111 lb-in [50 Hz]  92 lb-in [60 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI560C2T-30E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 111 lb-in [50 Hz]  92 lb-in [60 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI560C2-36E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 110 lb-in [60 Hz]  134 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI560C2T-36E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 110 lb-in [60 Hz]  134 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI560C2-50E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 153 lb-in [60 Hz]  186 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI560C2T-50E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 153 lb-in [60 Hz]  186 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI560C2-60E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 184 lb-in [60 Hz]  220 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI560C2T-60E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 184 lb-in [60 Hz]  220 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI560C2-75E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 230 lb-in [60 Hz]  260 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI560C2T-75E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 230 lb-in [60 Hz]  260 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI560C2-90E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 260 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI560C2T-90E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 260 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI560C2-100E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 260 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI560C2T-100E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 260 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI560C2-120E - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 260 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
Unit of Measure
« 16 17 18 19 20 »