---|---|---|---|---|---|---|---|---|---|---|---|
VHI560S2-30 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 102 lb-in [200 VAC, 50 Hz] 86 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI560S2T-30 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 102 lb-in [200 VAC, 50 Hz] 86 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI560S2-36 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 104 lb-in [60 Hz] 123 lb-in [200 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI560S2T-36 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 104 lb-in [60 Hz] 123 lb-in [200 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI560S2-50 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 144 lb-in [60 Hz] 171 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI560S2T-50 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 144 lb-in [60 Hz] 171 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI560S2-60 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 173 lb-in [60 Hz] 200 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI560S2T-60 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 173 lb-in [60 Hz] 200 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI560S2-75 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 210 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI560S2T-75 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 210 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI560S2-90 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI560S2T-90 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI560S2-100 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI560S2T-100 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI560S2-120 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI560S2T-120 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI560S2-150 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI560S2T-150 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI560S2-180 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI560S2T-180 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI560S2-250 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI560S2T-250 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI560S2-300 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI560S2T-300 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI206A2-5U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Lead Wire | - 1.59 lb-in | - 360 | Request Quote |