---|---|---|---|---|---|---|---|---|---|---|---|
VHI206A2-6U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - Lead Wire | - 1.94 lb-in | - 300 | Request Quote |
VHI206A2-7.5U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Lead Wire | - 2.4 lb-in | - 240 | Request Quote |
VHI206A2-9U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Lead Wire | - 2.9 lb-in | - 200 | Request Quote |
VHI206A2-12.5U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - Lead Wire | - 4 lb-in | - 144 | Request Quote |
VHI206A2-15U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Lead Wire | - 4.8 lb-in | - 120 | Request Quote |
VHI206A2-18U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - Lead Wire | - 5.8 lb-in | - 100 | Request Quote |
VHI206A2-25U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - Lead Wire | - 8.1 lb-in | - 72 | Request Quote |
VHI206A2-30U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Lead Wire | - 9.7 lb-in | - 60 | Request Quote |
VHI206A2-36U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - Lead Wire | - 11.5 lb-in | - 50 | Request Quote |
VHI206A2-50U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Lead Wire | - 15.9 lb-in | - 36 | Request Quote |
VHI206A2-60U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - Lead Wire | - 18.5 lb-in | - 30 | Request Quote |
VHI206A2-75U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - Lead Wire | - 23 lb-in | - 24 | Request Quote |
VHI206A2-90U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - Lead Wire | - 28 lb-in | - 20 | Request Quote |
VHI206A2-100U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Lead Wire | - 30 lb-in | - 18 | Request Quote |
VHI206A2-120U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - Lead Wire | - 37 lb-in | - 15 | Request Quote |
VHI206A2-150U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Lead Wire | - 44 lb-in | - 12 | Request Quote |
VHI206A2-180U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 10 | Request Quote |
VHI206A2-250U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 7.20 | Request Quote |
VHI206A2-300U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 6 | Request Quote |
VHI206A2-360U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 5 | Request Quote |
VHI206C2-5E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Lead Wire | - 1.59 lb-in [60 Hz] 1.85 lb-in [220 VAC, 50 Hz] 1.94 lb-in [230 VAC, 50Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI206C2-6E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - Lead Wire | - 1.94 lb-in [60 Hz] 2.2 lb-in [220 VAC, 50 Hz] 2.3 lb-in [230 VAC, 50Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI206C2-7.5E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Lead Wire | - 2.4 lb-in [60 Hz] 2.7 lb-in [220 VAC, 50 Hz] 2.9 lb-in [230 VAC, 50Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI206C2-9E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Lead Wire | - 2.9 lb-in [60 Hz] 3.2 lb-in [220 VAC, 50 Hz] 3.5 lb-in [230 VAC, 50Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI206C2-12.5E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - Lead Wire | - 4 lb-in [60 Hz] 4.6 lb-in [220 VAC, 50 Hz] 4.8 lb-in [230 VAC, 50Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |