---|---|---|---|---|---|---|---|---|---|---|---|
VHI206C2-15E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Lead Wire | - 4.8 lb-in [60 Hz] 5.4 lb-in [220 VAC, 50 Hz] 5.8 lb-in [230 VAC, 50Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI206C2-18E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - Lead Wire | - 5.8 lb-in [60 Hz] 6.6 lb-in [220 VAC, 50 Hz] 6.9 lb-in [230 VAC, 50Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI206C2-25E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - Lead Wire | - 8.1 lb-in [60 Hz] 8.8 lb-in [220 VAC, 50 Hz] 9.7 lb-in [230 VAC, 50Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI206C2-30E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Lead Wire | - 10.6 lb-in [220 VAC, 50 Hz] 11.5 lb-in [230 VAC, 50Hz] 9.7 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI206C2-36E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - Lead Wire | - 11.5 lb-in [60 Hz] 12.3 lb-in [220 VAC, 50 Hz] 13.2 lb-in [230 VAC, 50Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI206C2-50E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Lead Wire | - 15.9 lb-in [60 Hz] 17.7 lb-in [220 VAC, 50 Hz] 18.5 lb-in [230 VAC, 50Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI206C2-60E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - Lead Wire | - 18.5 lb-in [60 Hz] 21 lb-in [220 VAC, 50 Hz] 22 lb-in [230 VAC, 50Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI206C2-75E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - Lead Wire | - 23 lb-in [60 Hz] 26 lb-in [220 VAC, 50 Hz] 28 lb-in [230 VAC, 50Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI206C2-90E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - Lead Wire | - 28 lb-in [60 Hz] 31 lb-in [220 VAC, 50 Hz] 33 lb-in [230 VAC, 50Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI206C2-100E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Lead Wire | - 30 lb-in [60 Hz] 35 lb-in [220 VAC, 50 Hz] 37 lb-in [230 VAC, 50Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI206C2-120E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - Lead Wire | - 37 lb-in [60 Hz] 41 lb-in [220 VAC, 50 Hz] 45 lb-in [230 VAC, 50Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI206C2-150E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Lead Wire | - 44 lb-in [60 Hz] 49 lb-in [220 VAC, 50 Hz] 53 lb-in [230 VAC, 50Hz] | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI206C2-180E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI206C2-250E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI206C2-300E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI206C2-360E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Lead Wire | - 53 lb-in | - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
VHI315A2-5U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - Lead Wire | - 4.1 lb-in | - 360 | Request Quote |
VHI315A2-6U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - Lead Wire | - 5 lb-in | - 300 | Request Quote |
VHI315A2-7.5U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Lead Wire | - 6.2 lb-in | - 240 | Request Quote |
VHI315A2-9U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - Lead Wire | - 7.5 lb-in | - 200 | Request Quote |
VHI315A2-12.5U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - Lead Wire | - 10.6 lb-in | - 144 | Request Quote |
VHI315A2-15U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - Lead Wire | - 12.3 lb-in | - 120 | Request Quote |
VHI315A2-18U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - Lead Wire | - 15 lb-in | - 100 | Request Quote |
VHI315A2-25U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - Lead Wire | - 21 lb-in | - 72 | Request Quote |
VHI315A2-30U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Lead Wire | - 23 lb-in | - 60 | Request Quote |