Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 21 22 23 

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI315A2-36U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - Lead Wire - 29 lb-in   - 50 Request Quote
VHI315A2-50U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - Lead Wire - 39 lb-in   - 36 Request Quote
VHI315A2-60U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - Lead Wire - 47 lb-in   - 30 Request Quote
VHI315A2-75U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Lead Wire - 60 lb-in   - 24 Request Quote
VHI315A2-90U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Lead Wire - 71 lb-in   - 20 Request Quote
VHI315A2-100U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Lead Wire - 79 lb-in   - 18 Request Quote
VHI315A2-120U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Lead Wire - 88 lb-in   - 15 Request Quote
VHI315A2-150U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Lead Wire - 88 lb-in   - 12 Request Quote
VHI315A2-180U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Lead Wire - 88 lb-in   - 10 Request Quote
VHI315A2-250U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Lead Wire - 88 lb-in   - 7.20 Request Quote
VHI315A2-300U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Lead Wire - 88 lb-in   - 6 Request Quote
VHI315A2-360U - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Lead Wire - 88 lb-in   - 5 Request Quote
VHI315C2-5E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - Lead Wire - 4.1 lb-in [60 Hz]  4.9 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote
VHI315C2-6E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 12 mm - Lead Wire - 5 lb-in [60 Hz]  6 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote
VHI315C2-7.5E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Lead Wire - 6.2 lb-in [60 Hz]  7.4 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote
VHI315C2-9E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - Lead Wire - 7.5 lb-in [60 Hz]  8.8 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote
VHI315C2-12.5E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - Lead Wire - 10.6 lb-in [60 Hz]  12.3 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote
VHI315C2-15E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - Lead Wire - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote
VHI315C2-18E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - Lead Wire - 15 lb-in [60 Hz]  17.7 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI315C2-25E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - Lead Wire - 21 lb-in [60 Hz]  24 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI315C2-30E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - Lead Wire - 23 lb-in [60 Hz]  28 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI315C2-36E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - Lead Wire - 29 lb-in [60 Hz]  34 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI315C2-50E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - Lead Wire - 39 lb-in [60 Hz]  47 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI315C2-60E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - Lead Wire - 47 lb-in [60 Hz]  57 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI315C2-75E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Lead Wire - 60 lb-in [60 Hz]  71 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
Unit of Measure
« 21 22 23