Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 21 22 23 

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI315C2-90E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Lead Wire - 71 lb-in [60 Hz]  85 lb-in [50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI315C2-100E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Lead Wire - 79 lb-in [60 Hz]  88 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI315C2-120E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Lead Wire - 88 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI315C2-150E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Lead Wire - 88 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI315C2-180E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Lead Wire - 88 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
VHI315C2-250E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Lead Wire - 88 lb-in   - 6 [50 Hz] 7.2 [60 Hz] Request Quote
VHI315C2-300E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Lead Wire - 88 lb-in   - 5 [50 Hz] 6 [60 Hz] Request Quote
VHI315C2-360E - Induction Motor - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Lead Wire - 88 lb-in   - 5 [60 Hz] 4.2 [50 Hz] Request Quote
Unit of Measure
« 21 22 23