Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI590C2-25E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 115 lb-in [60 Hz]  138 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI590C2T-25E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 115 lb-in [60 Hz]  138 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI590C2-30E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI590C2T-30E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI590C2-36E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI590C2T-36E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI590C2-50E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 230 lb-in [60 Hz]  270 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI590C2T-50E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 230 lb-in [60 Hz]  270 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI590C2-60E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 270 lb-in [60 Hz]  330 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI590C2T-60E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 270 lb-in [60 Hz]  330 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI590C2-75E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI590C2T-75E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI590C2-90E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 350 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI590C2T-90E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 350 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI590C2-100E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI590C2T-100E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI590C2-120E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI590C2T-120E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI590C2-150E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI590C2T-150E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI590C2-180E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
VHI590C2T-180E - Induction Motor - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
VHI590S2-5 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 23 lb-in [60 Hz]  27 lb-in [200 VAC, 50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote
VHI590S2T-5 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 23 lb-in [60 Hz]  27 lb-in [200 VAC, 50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote
VHI590S2-6 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 27 lb-in [60 Hz]  32 lb-in [200 VAC, 50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote
Unit of Measure
 1 2 3 4 5 »