Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI590S2T-6 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 27 lb-in [60 Hz]  32 lb-in [200 VAC, 50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote
VHI590S2-7.5 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 33 lb-in [60 Hz]  40 lb-in [200 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote
VHI590S2T-7.5 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 33 lb-in [60 Hz]  40 lb-in [200 VAC, 50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote
VHI590S2-9 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 40 lb-in [60 Hz]  48 lb-in [200 VAC, 50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote
VHI590S2T-9 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 40 lb-in [60 Hz]  48 lb-in [200 VAC, 50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote
VHI590S2-12.5 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 56 lb-in [60 Hz]  68 lb-in [200 VAC, 50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote
VHI590S2T-12.5 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 56 lb-in [60 Hz]  68 lb-in [200 VAC, 50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote
VHI590S2-15 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 68 lb-in [60 Hz]  81 lb-in [200 VAC, 50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote
VHI590S2T-15 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 68 lb-in [60 Hz]  81 lb-in [200 VAC, 50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote
VHI590S2-18 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 77 lb-in [60 Hz]  92 lb-in [200 VAC, 50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI590S2T-18 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 77 lb-in [60 Hz]  92 lb-in [200 VAC, 50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote
VHI590S2-25 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 108 lb-in [60 Hz]  129 lb-in [200 VAC, 50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI590S2T-25 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 108 lb-in [60 Hz]  129 lb-in [200 VAC, 50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote
VHI590S2-30 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 130 lb-in [60 Hz]  154 lb-in [200 VAC, 50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI590S2T-30 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 130 lb-in [60 Hz]  154 lb-in [200 VAC, 50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote
VHI590S2-36 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 155 lb-in [60 Hz]  186 lb-in [200 VAC, 50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI590S2T-36 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 155 lb-in [60 Hz]  186 lb-in [200 VAC, 50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote
VHI590S2-50 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 210 lb-in [60 Hz]  250 lb-in [200 VAC, 50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI590S2T-50 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 210 lb-in [60 Hz]  250 lb-in [200 VAC, 50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote
VHI590S2-60 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 260 lb-in [60 Hz]  310 lb-in [200 VAC, 50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI590S2T-60 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 260 lb-in [60 Hz]  310 lb-in [200 VAC, 50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote
VHI590S2-75 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 300 lb-in [60 Hz]  350 lb-in [200 VAC, 50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI590S2T-75 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 300 lb-in [60 Hz]  350 lb-in [200 VAC, 50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote
VHI590S2-90 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 350 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote
VHI590S2T-90 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 350 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote
Unit of Measure
 1 2 3 4 5 »