Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI590S2-100 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI590S2T-100 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote
VHI590S2-120 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI590S2T-120 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote
VHI590S2-150 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI590S2T-150 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote
VHI590S2-180 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
VHI590S2T-180 - Induction Motor - 3.54 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote
VHI425A2-5U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Lead Wire - 6.8 lb-in   - 360 Request Quote
VHI425A2T-5U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 6.8 lb-in   - 360 Request Quote
VHI425A2-6U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Lead Wire - 8.1 lb-in   - 300 Request Quote
VHI425A2T-6U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 8.1 lb-in   - 300 Request Quote
VHI425A2-7.5U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 9.7 lb-in   - 240 Request Quote
VHI425A2T-7.5U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 9.7 lb-in   - 240 Request Quote
VHI425A2-9U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Lead Wire - 12.3 lb-in   - 200 Request Quote
VHI425A2T-9U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 12.3 lb-in   - 200 Request Quote
VHI425A2-12.5U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Lead Wire - 16.8 lb-in   - 144 Request Quote
VHI425A2T-12.5U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 16.8 lb-in   - 144 Request Quote
VHI425A2-15U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Lead Wire - 20 lb-in   - 120 Request Quote
VHI425A2T-15U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 20 lb-in   - 120 Request Quote
VHI425A2-18U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Lead Wire - 24 lb-in   - 100 Request Quote
VHI425A2T-18U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 24 lb-in   - 100 Request Quote
VHI425A2-25U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Lead Wire - 33 lb-in   - 72 Request Quote
VHI425A2T-25U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 33 lb-in   - 72 Request Quote
VHI425A2-30U - Induction Motor - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Lead Wire - 38 lb-in   - 60 Request Quote
Unit of Measure
 1 2 3 4 5 »