---|---|---|---|---|---|---|---|---|---|---|---|
VHI425C2-5E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Lead Wire | - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI425C2T-5E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Terminal Box | - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI425C2-6E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Lead Wire | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI425C2T-6E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Terminal Box | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI425C2-7.5E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Lead Wire | - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI425C2T-7.5E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Terminal Box | - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI425C2-9E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Lead Wire | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI425C2T-9E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Terminal Box | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI425C2-12.5E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Lead Wire | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI425C2T-12.5E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Terminal Box | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI425C2-15E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Lead Wire | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI425C2T-15E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Terminal Box | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI425C2-18E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Lead Wire | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI425C2T-18E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Terminal Box | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI425C2-25E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Lead Wire | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI425C2T-25E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Terminal Box | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI425C2-30E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Lead Wire | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI425C2T-30E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Terminal Box | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI425C2-36E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Lead Wire | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI425C2T-36E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Terminal Box | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI425C2-50E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Lead Wire | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI425C2T-50E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Terminal Box | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI425C2-60E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Lead Wire | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI425C2T-60E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Terminal Box | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI425C2-75E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Lead Wire | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |