---|---|---|---|---|---|---|---|---|---|---|---|
VHI425S2-12.5 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Lead Wire | - 15.9 lb-in [60 Hz] 18.5 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI425S2T-12.5 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Terminal Box | - 15.9 lb-in [60 Hz] 18.5 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI425S2-15 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Lead Wire | - 19.4 lb-in [60 Hz] 23 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI425S2T-15 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Terminal Box | - 19.4 lb-in [60 Hz] 23 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI425S2-18 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Lead Wire | - 23 lb-in [60 Hz] 27 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI425S2T-18 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Terminal Box | - 23 lb-in [60 Hz] 27 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI425S2-25 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Lead Wire | - 31 lb-in [60 Hz] 38 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI425S2T-25 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Terminal Box | - 31 lb-in [60 Hz] 38 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI425S2-30 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Lead Wire | - 36 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI425S2T-30 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Terminal Box | - 36 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI425S2-36 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Lead Wire | - 44 lb-in [60 Hz] 52 lb-in [200 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI425S2T-36 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Terminal Box | - 44 lb-in [60 Hz] 52 lb-in [200 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI425S2-50 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Lead Wire | - 61 lb-in [60 Hz] 72 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI425S2T-50 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Terminal Box | - 61 lb-in [60 Hz] 72 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI425S2-60 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Lead Wire | - 73 lb-in [60 Hz] 86 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI425S2T-60 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Terminal Box | - 73 lb-in [60 Hz] 86 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI425S2-75 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Lead Wire | - 108 lb-in [200 VAC, 50 Hz] 91 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI425S2T-75 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Terminal Box | - 108 lb-in [200 VAC, 50 Hz] 91 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI425S2-90 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Lead Wire | - 109 lb-in [60 Hz] 130 lb-in [200 VAC, 50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI425S2T-90 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Terminal Box | - 109 lb-in [60 Hz] 130 lb-in [200 VAC, 50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI425S2-100 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Lead Wire | - 122 lb-in [60 Hz] 141 lb-in [200 VAC, 50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI425S2T-100 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Terminal Box | - 122 lb-in [60 Hz] 141 lb-in [200 VAC, 50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI425S2-120 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI425S2T-120 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI425S2-150 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Lead Wire | - 141 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |