Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top

The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)

Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR206A2-5U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Lead Wire - 1.59 lb-in   - 360 Request Quote -
VHR206A2-6U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Lead Wire - 1.94 lb-in   - 300 Request Quote -
VHR206A2-7.5U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Lead Wire - 2.4 lb-in   - 240 Request Quote -
VHR206A2-9U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Lead Wire - 2.9 lb-in   - 200 Request Quote -
VHR206A2-12.5U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Lead Wire - 4 lb-in   - 144 Request Quote -
VHR206A2-15U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Lead Wire - 4.8 lb-in   - 120 Request Quote -
VHR206A2-18U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Lead Wire - 5.8 lb-in   - 100 Request Quote -
VHR206A2-25U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Lead Wire - 8.1 lb-in   - 72 Request Quote -
VHR206A2-30U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Lead Wire - 9.7 lb-in   - 60 Request Quote -
VHR206A2-36U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Lead Wire - 11.5 lb-in   - 50 Request Quote -
VHR206A2-50U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Lead Wire - 15.9 lb-in   - 36 Request Quote -
VHR206A2-60U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Lead Wire - 18.5 lb-in   - 30 Request Quote -
VHR206A2-75U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Lead Wire - 23 lb-in   - 24 Request Quote -
VHR206A2-90U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Lead Wire - 28 lb-in   - 20 Request Quote -
VHR206A2-100U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Lead Wire - 30 lb-in   - 18 Request Quote -
VHR206A2-120U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Lead Wire - 37 lb-in   - 15 Request Quote -
VHR206A2-150U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Lead Wire - 44 lb-in   - 12 Request Quote -
VHR206A2-180U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Lead Wire - 53 lb-in   - 10 Request Quote -
VHR206A2-250U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Lead Wire - 53 lb-in   - 7.20 Request Quote -
VHR206A2-300U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Lead Wire - 53 lb-in   - 6 Request Quote -
VHR206A2-360U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Lead Wire - 53 lb-in   - 5 Request Quote -
VHR206C2-5E - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Lead Wire - 1.59 lb-in [60 Hz]  1.94 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
VHR206C2-6E - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Lead Wire - 1.94 lb-in [60 Hz]  2.3 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
VHR206C2-7.5E - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Lead Wire - 2.4 lb-in [60 Hz]  2.9 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
VHR206C2-9E - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Lead Wire - 2.9 lb-in [60 Hz]  3.5 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote -
Unit of Measure
 1 2 3 4 5 »