Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR540C2-30E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Lead Wire | - 59 lb-in [60 Hz] 71 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote | - |
VHR540C2T-36E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Terminal Box | - 70 lb-in [60 Hz] 86 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote | - |
VHR540C2-36E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Lead Wire | - 70 lb-in [60 Hz] 86 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote | - |
VHR540C2T-50E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Terminal Box | - 119 lb-in [50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote | - |
VHR540C2-50E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Lead Wire | - 119 lb-in [50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote | - |
VHR540C2T-60E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Terminal Box | - 118 lb-in [60 Hz] 144 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote | - |
VHR540C2-60E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Lead Wire | - 118 lb-in [60 Hz] 144 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote | - |
VHR540C2T-75E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Terminal Box | - 148 lb-in [60 Hz] 179 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote | - |
VHR540C2-75E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Lead Wire | - 148 lb-in [60 Hz] 179 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote | - |
VHR540C2T-90E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Terminal Box | - 177 lb-in [60 Hz] 210 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote | - |
VHR540C2-90E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Lead Wire | - 177 lb-in [60 Hz] 210 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote | - |
VHR540C2T-100E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Terminal Box | - 198 lb-in [60 Hz] 230 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote | - |
VHR540C2-100E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Lead Wire | - 198 lb-in [60 Hz] 230 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote | - |
VHR540C2T-120E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Terminal Box | - 220 lb-in [60 Hz] 260 lb-in [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | - |
VHR540C2-120E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Lead Wire | - 220 lb-in [60 Hz] 260 lb-in [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | - |
VHR540C2T-150E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Terminal Box | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote | - |
VHR540C2-150E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Lead Wire | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote | - |
VHR540C2T-180E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Terminal Box | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | - |
VHR540C2-180E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Lead Wire | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | - |
VHR540C2T-250E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Terminal Box | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote | - |
VHR540C2-250E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Lead Wire | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote | - |
VHR540C2T-300E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Terminal Box | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote | - |
VHR540C2-300E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Lead Wire | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote | - |
VHR560A2T-5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in | - 360 | Request Quote | - |
VHR560A2-5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 15.9 lb-in | - 360 | Request Quote | - |