Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR315C2-75E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Lead Wire | - 60 lb-in [60 Hz] 71 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote | - |
VHR315C2-90E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Lead Wire | - 71 lb-in [60 Hz] 85 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote | - |
VHR315C2-100E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Lead Wire | - 79 lb-in [60 Hz] 88 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote | - |
VHR315C2-120E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | - |
VHR315C2-150E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote | - |
VHR315C2-180E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | - |
VHR315C2-250E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote | - |
VHR315C2-300E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote | - |
VHR315C2-360E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 5 [60 Hz] 4.2 [50 Hz] | Request Quote | - |
VHR425A2T-5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Terminal Box | - 6.8 lb-in | - 360 | Request Quote | - |
VHR425A2-5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Lead Wire | - 6.8 lb-in | - 360 | Request Quote | - |
VHR425A2T-6U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Terminal Box | - 8.1 lb-in | - 300 | Request Quote | - |
VHR425A2-6U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Lead Wire | - 8.1 lb-in | - 300 | Request Quote | - |
VHR425A2T-7.5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Terminal Box | - 9.7 lb-in | - 240 | Request Quote | - |
VHR425A2-7.5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Lead Wire | - 9.7 lb-in | - 240 | Request Quote | - |
VHR425A2T-9U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Terminal Box | - 12.3 lb-in | - 200 | Request Quote | - |
VHR425A2-9U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Lead Wire | - 12.3 lb-in | - 200 | Request Quote | - |
VHR425A2T-12.5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Terminal Box | - 16.8 lb-in | - 144 | Request Quote | - |
VHR425A2-12.5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Lead Wire | - 16.8 lb-in | - 144 | Request Quote | - |
VHR425A2T-15U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Terminal Box | - 20 lb-in | - 120 | Request Quote | - |
VHR425A2-15U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Lead Wire | - 20 lb-in | - 120 | Request Quote | - |
VHR425A2T-18U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Terminal Box | - 24 lb-in | - 100 | Request Quote | - |
VHR425A2-18U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Lead Wire | - 24 lb-in | - 100 | Request Quote | - |
VHR425A2T-25U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Terminal Box | - 33 lb-in | - 72 | Request Quote | - |
VHR425A2-25U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Lead Wire | - 33 lb-in | - 72 | Request Quote | - |