Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR540A2-9U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Lead Wire | - 19.4 lb-in | - 200 | Request Quote | - |
VHR540A2T-12.5U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Terminal Box | - 26 lb-in | - 144 | Request Quote | - |
VHR540A2-12.5U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Lead Wire | - 26 lb-in | - 144 | Request Quote | - |
VHR540A2T-15U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Terminal Box | - 31 lb-in | - 120 | Request Quote | - |
VHR540A2-15U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Lead Wire | - 31 lb-in | - 120 | Request Quote | - |
VHR540A2T-18U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Terminal Box | - 38 lb-in | - 100 | Request Quote | - |
VHR540A2-18U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Lead Wire | - 38 lb-in | - 100 | Request Quote | - |
VHR540A2T-25U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Terminal Box | - 51 lb-in | - 72 | Request Quote | - |
VHR540A2-25U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Lead Wire | - 51 lb-in | - 72 | Request Quote | - |
VHR540A2T-30U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Terminal Box | - 61 lb-in | - 60 | Request Quote | - |
VHR540A2-30U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Lead Wire | - 61 lb-in | - 60 | Request Quote | - |
VHR540A2T-36U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Terminal Box | - 74 lb-in | - 50 | Request Quote | - |
VHR540A2-36U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Lead Wire | - 74 lb-in | - 50 | Request Quote | - |
VHR540A2T-50U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Terminal Box | - 102 lb-in | - 36 | Request Quote | - |
VHR540A2-50U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Lead Wire | - 102 lb-in | - 36 | Request Quote | - |
VHR540A2T-60U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Terminal Box | - 123 lb-in | - 30 | Request Quote | - |
VHR540A2-60U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Lead Wire | - 123 lb-in | - 30 | Request Quote | - |
VHR540A2T-75U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Terminal Box | - 153 lb-in | - 24 | Request Quote | - |
VHR540A2-75U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Lead Wire | - 153 lb-in | - 24 | Request Quote | - |
VHR540A2T-90U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Terminal Box | - 184 lb-in | - 20 | Request Quote | - |
VHR540A2-90U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Lead Wire | - 184 lb-in | - 20 | Request Quote | - |
VHR540A2T-100U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Terminal Box | - 200 lb-in | - 18 | Request Quote | - |
VHR540A2-100U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Lead Wire | - 200 lb-in | - 18 | Request Quote | - |
VHR540A2T-120U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Terminal Box | - 230 lb-in | - 15 | Request Quote | - |
VHR540A2-120U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Lead Wire | - 230 lb-in | - 15 | Request Quote | - |