Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR560A2-90U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 260 lb-in   - 20 Request Quote -
VHR560A2T-100U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 260 lb-in   - 18 Request Quote -
VHR560A2-100U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 260 lb-in   - 18 Request Quote -
VHR560A2T-120U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 260 lb-in   - 15 Request Quote -
VHR560A2-120U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 260 lb-in   - 15 Request Quote -
VHR560A2T-150U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 260 lb-in   - 12 Request Quote -
VHR560A2-150U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 260 lb-in   - 12 Request Quote -
VHR560A2T-180U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 260 lb-in   - 10 Request Quote -
VHR560A2-180U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 260 lb-in   - 10 Request Quote -
VHR560A2T-250U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Terminal Box - 260 lb-in   - 7.20 Request Quote -
VHR560A2-250U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Lead Wire - 260 lb-in   - 7.20 Request Quote -
VHR560A2T-300U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Terminal Box - 260 lb-in   - 6 Request Quote -
VHR560A2-300U - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Lead Wire - 260 lb-in   - 6 Request Quote -
VHR560C2T-5E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 15.9 lb-in [60 Hz]  19.4 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
VHR560C2-5E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 15.9 lb-in [60 Hz]  19.4 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
VHR560C2T-6E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 19.4 lb-in [60 Hz]  23 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
VHR560C2-6E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 19.4 lb-in [60 Hz]  23 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
VHR560C2T-7.5E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 23 lb-in [60 Hz]  29 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
VHR560C2-7.5E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 23 lb-in [60 Hz]  29 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
VHR560C2T-9E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 29 lb-in [60 Hz]  35 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote -
VHR560C2-9E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 29 lb-in [60 Hz]  35 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote -
VHR560C2T-12.5E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 40 lb-in [60 Hz]  48 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
VHR560C2-12.5E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 40 lb-in [60 Hz]  48 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
VHR560C2T-15E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 48 lb-in [60 Hz]  58 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
VHR560C2-15E - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 48 lb-in [60 Hz]  58 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
Unit of Measure
« 11 12 13 14 15 »