Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 16 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR590C3-15E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 72 lb-in [60 Hz]  87 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
VHR590C3T-18E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
VHR590C3-18E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
VHR590C3T-25E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 115 lb-in [60 Hz]  138 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
VHR590C3-25E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 115 lb-in [60 Hz]  138 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
VHR590C3T-30E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote -
VHR590C3-30E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote -
VHR590C3T-36E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote -
VHR590C3-36E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] Request Quote -
VHR590C3T-50E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 230 lb-in [60 Hz]  270 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote -
VHR590C3-50E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 230 lb-in [60 Hz]  270 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] Request Quote -
VHR590C3T-60E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 270 lb-in [60 Hz]  330 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote -
VHR590C3-60E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Lead Wire - 270 lb-in [60 Hz]  330 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] Request Quote -
VHR590C3T-75E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote -
VHR590C3-75E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Lead Wire - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote -
VHR590C3T-90E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 350 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote -
VHR590C3-90E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Lead Wire - 350 lb-in   - 16 [50 Hz] 20 [60 Hz] Request Quote -
VHR590C3T-100E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote -
VHR590C3-100E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Lead Wire - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote -
VHR590C3T-120E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
VHR590C3-120E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Lead Wire - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
VHR590C3T-150E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
VHR590C3-150E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Lead Wire - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
VHR590C3T-180E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
VHR590C3-180E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Lead Wire - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
Unit of Measure
« 16