Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR315A2-30U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Lead Wire | - 23 lb-in | - 60 | Request Quote | - |
VHR315A2-36U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Lead Wire | - 29 lb-in | - 50 | Request Quote | - |
VHR315A2-50U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Lead Wire | - 39 lb-in | - 36 | Request Quote | - |
VHR315A2-60U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Lead Wire | - 47 lb-in | - 30 | Request Quote | - |
VHR315A2-75U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Lead Wire | - 60 lb-in | - 24 | Request Quote | - |
VHR315A2-90U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Lead Wire | - 71 lb-in | - 20 | Request Quote | - |
VHR315A2-100U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Lead Wire | - 79 lb-in | - 18 | Request Quote | - |
VHR315A2-120U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 15 | Request Quote | - |
VHR315A2-150U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 12 | Request Quote | - |
VHR315A2-180U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 10 | Request Quote | - |
VHR315A2-250U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 7.20 | Request Quote | - |
VHR315A2-300U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 6 | Request Quote | - |
VHR315A2-360U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Lead Wire | - 88 lb-in | - 5 | Request Quote | - |
VHR315C2-5E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - Lead Wire | - 4.1 lb-in [60 Hz] 4.9 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote | - |
VHR315C2-6E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - Lead Wire | - 5 lb-in [60 Hz] 6 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote | - |
VHR315C2-7.5E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Lead Wire | - 6.2 lb-in [60 Hz] 7.4 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote | - |
VHR315C2-9E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - Lead Wire | - 7.5 lb-in [60 Hz] 8.8 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote | - |
VHR315C2-12.5E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - Lead Wire | - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote | - |
VHR315C2-15E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - Lead Wire | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote | - |
VHR315C2-18E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - Lead Wire | - 15 lb-in [60 Hz] 17.7 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote | - |
VHR315C2-25E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - Lead Wire | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote | - |
VHR315C2-30E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Lead Wire | - 23 lb-in [60 Hz] 28 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote | - |
VHR315C2-36E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Lead Wire | - 29 lb-in [60 Hz] 34 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote | - |
VHR315C2-50E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Lead Wire | - 39 lb-in [60 Hz] 47 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote | - |
VHR315C2-60E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Lead Wire | - 47 lb-in [60 Hz] 57 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote | - |