Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR540A2-9U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Lead Wire - 19.4 lb-in   - 200 Request Quote -
VHR540A2T-12.5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 26 lb-in   - 144 Request Quote -
VHR540A2-12.5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Lead Wire - 26 lb-in   - 144 Request Quote -
VHR540A2T-15U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 31 lb-in   - 120 Request Quote -
VHR540A2-15U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Lead Wire - 31 lb-in   - 120 Request Quote -
VHR540A2T-18U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 38 lb-in   - 100 Request Quote -
VHR540A2-18U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Lead Wire - 38 lb-in   - 100 Request Quote -
VHR540A2T-25U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 51 lb-in   - 72 Request Quote -
VHR540A2-25U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Lead Wire - 51 lb-in   - 72 Request Quote -
VHR540A2T-30U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Terminal Box - 61 lb-in   - 60 Request Quote -
VHR540A2-30U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Lead Wire - 61 lb-in   - 60 Request Quote -
VHR540A2T-36U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Terminal Box - 74 lb-in   - 50 Request Quote -
VHR540A2-36U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Lead Wire - 74 lb-in   - 50 Request Quote -
VHR540A2T-50U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Terminal Box - 102 lb-in   - 36 Request Quote -
VHR540A2-50U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Lead Wire - 102 lb-in   - 36 Request Quote -
VHR540A2T-60U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Terminal Box - 123 lb-in   - 30 Request Quote -
VHR540A2-60U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Lead Wire - 123 lb-in   - 30 Request Quote -
VHR540A2T-75U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Terminal Box - 153 lb-in   - 24 Request Quote -
VHR540A2-75U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Lead Wire - 153 lb-in   - 24 Request Quote -
VHR540A2T-90U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Terminal Box - 184 lb-in   - 20 Request Quote -
VHR540A2-90U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Lead Wire - 184 lb-in   - 20 Request Quote -
VHR540A2T-100U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Terminal Box - 200 lb-in   - 18 Request Quote -
VHR540A2-100U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Lead Wire - 200 lb-in   - 18 Request Quote -
VHR540A2T-120U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Terminal Box - 230 lb-in   - 15 Request Quote -
VHR540A2-120U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Lead Wire - 230 lb-in   - 15 Request Quote -
Unit of Measure
« 6 7 8 9 10 »