Degree of Protection (Motor) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLEM23-GFS / GFS2G200FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Not Equipped | - 0.5 ~ 20 | $767.00 | - IP65 | - |
BLEM23M2-A / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Equipped | - 100 ~ 4000 | $733.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G5 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Equipped | - 20 ~ 800 | $872.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G10 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Equipped | - 10 ~ 400 | $872.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G15 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Equipped | - 6.7 ~ 267 | $872.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G20 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Equipped | - 5 ~ 200 | $872.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G30 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Equipped | - 3.3 ~ 133 | $882.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G50 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Equipped | - 2 ~ 80 | $882.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G100 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Equipped | - 1 ~ 40 | $882.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G200 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.5 ~ 20 | $891.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G5FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Equipped | - 20 ~ 800 | $956.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G10FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Equipped | - 10 ~ 400 | $956.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G15FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Equipped | - 6.7 ~ 267 | $956.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G20FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Equipped | - 5 ~ 200 | $956.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G30FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Equipped | - 3.3 ~ 133 | $971.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G50FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Equipped | - 2 ~ 80 | $971.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G100FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Equipped | - 1 ~ 40 | $971.00 | - IP65 | - |
BLEM23M2-GFS / GFS2G200FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Equipped | - 0.5 ~ 20 | $984.00 | - IP65 | - |
BLEM46-A / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Not Equipped | - 100 ~ 4000 | $530.00 | - IP65 | - |
BLEM46-GFS / GFS4G5 / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 20 ~ 800 | $685.00 | - IP65 | - |
BLEM46-GFS / GFS4G10 / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 10 ~ 400 | $685.00 | - IP65 | - |
BLEM46-GFS / GFS4G15 / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 6.7 ~ 267 | $685.00 | - IP65 | - |
BLEM46-GFS / GFS4G20 / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Not Equipped | - 5 ~ 200 | $685.00 | - IP65 | - |
BLEM46-GFS / GFS4G30 / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Not Equipped | - 3.3 ~ 133 | $694.00 | - IP65 | - |
BLEM46-GFS / GFS4G50 / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Not Equipped | - 2 ~ 80 | $694.00 | - IP65 | - |