ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Degree of Protection (Motor) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLEM46M2-GFS / GFS4G100FR / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Equipped | - 1 ~ 40 | $1,046.00 | - IP65 |
- ![]() |
BLEM46M2-GFS / GFS4G200FR / BLED6AM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Equipped | - 0.5 ~ 20 | $1,058.00 | - IP65 |
- ![]() |
BLEM46-A / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Not Equipped | - 100 ~ 4000 | $530.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G5 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 20 ~ 800 | $685.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G10 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 10 ~ 400 | $685.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G15 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 6.7 ~ 267 | $685.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G20 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Not Equipped | - 5 ~ 200 | $685.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G30 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Not Equipped | - 3.3 ~ 133 | $694.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G50 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Not Equipped | - 2 ~ 80 | $694.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G100 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 1 ~ 40 | $694.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G200 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.5 ~ 20 | $705.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G5FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - Not Equipped | - 20 ~ 800 | $813.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G10FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Not Equipped | - 10 ~ 400 | $813.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G15FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 6.7 ~ 267 | $813.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G20FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Not Equipped | - 5 ~ 200 | $813.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G30FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - Not Equipped | - 3.3 ~ 133 | $828.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G50FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - Not Equipped | - 2 ~ 80 | $828.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G100FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Not Equipped | - 1 ~ 40 | $828.00 | - IP65 |
- ![]() |
BLEM46-GFS / GFS4G200FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Not Equipped | - 0.5 ~ 20 | $840.00 | - IP65 |
- ![]() |
BLEM46M2-A / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Equipped | - 100 ~ 4000 | $748.00 | - IP65 |
- ![]() |
BLEM46M2-GFS / GFS4G5 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Equipped | - 20 ~ 800 | $903.00 | - IP65 |
- ![]() |
BLEM46M2-GFS / GFS4G10 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Equipped | - 10 ~ 400 | $903.00 | - IP65 |
- ![]() |
BLEM46M2-GFS / GFS4G15 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Equipped | - 6.7 ~ 267 | $903.00 | - IP65 |
- ![]() |
BLEM46M2-GFS / GFS4G20 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Equipped | - 5 ~ 200 | $903.00 | - IP65 |
- ![]() |
BLEM46M2-GFS / GFS4G30 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Equipped | - 3.3 ~ 133 | $912.00 | - IP65 |
- ![]() |