ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Degree of Protection (Motor) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLEM23M2-GFS / GFS2G200 / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.5 ~ 20 | $891.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G5FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Equipped | - 20 ~ 800 | $956.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G10FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Equipped | - 10 ~ 400 | $956.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G15FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Equipped | - 6.7 ~ 267 | $956.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G20FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Equipped | - 5 ~ 200 | $956.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G30FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Equipped | - 3.3 ~ 133 | $971.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G50FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Equipped | - 2 ~ 80 | $971.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G100FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Equipped | - 1 ~ 40 | $971.00 | - IP65 |
- ![]() |
BLEM23M2-GFS / GFS2G200FR / BLED3AM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Equipped | - 0.5 ~ 20 | $984.00 | - IP65 |
- ![]() |
BLEM23-A / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Not Equipped | - 100 ~ 4000 | $516.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G5 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Not Equipped | - 20 ~ 800 | $655.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G10 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Not Equipped | - 10 ~ 400 | $655.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G15 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Not Equipped | - 6.7 ~ 267 | $655.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G20 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Not Equipped | - 5 ~ 200 | $655.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G30 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Not Equipped | - 3.3 ~ 133 | $665.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G50 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Not Equipped | - 2 ~ 80 | $665.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G100 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 1 ~ 40 | $665.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G200 / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.5 ~ 20 | $674.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G5FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Not Equipped | - 20 ~ 800 | $739.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G10FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Not Equipped | - 10 ~ 400 | $739.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G15FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Not Equipped | - 6.7 ~ 267 | $739.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G20FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Not Equipped | - 5 ~ 200 | $739.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G30FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Not Equipped | - 3.3 ~ 133 | $754.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G50FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Not Equipped | - 2 ~ 80 | $754.00 | - IP65 |
- ![]() |
BLEM23-GFS / GFS2G100FR / BLED3CM-R | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Not Equipped | - 1 ~ 40 | $754.00 | - IP65 |
- ![]() |