Degree of Protection (Motor) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLEM46M2-GFS / GFS4G50 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Equipped | - 2 ~ 80 | $912.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G100 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Equipped | - 1 ~ 40 | $912.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G200 / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Equipped | - 0.5 ~ 20 | $923.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G5FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - Equipped | - 20 ~ 800 | $1,031.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G10FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Equipped | - 10 ~ 400 | $1,031.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G15FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Equipped | - 6.7 ~ 267 | $1,031.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G20FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Equipped | - 5 ~ 200 | $1,031.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G30FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - Equipped | - 3.3 ~ 133 | $1,046.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G50FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - Equipped | - 2 ~ 80 | $1,046.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G100FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Equipped | - 1 ~ 40 | $1,046.00 | - IP65 | - |
BLEM46M2-GFS / GFS4G200FR / BLED6CM-R | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Equipped | - 0.5 ~ 20 | $1,058.00 | - IP65 | - |
BLEM512-A / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Not Equipped | - 100 ~ 4000 | $594.00 | - IP65 | - |
BLEM512-GFS / GFS5G5 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - Not Equipped | - 20 ~ 800 | $781.00 | - IP65 | - |
BLEM512-GFS / GFS5G10 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in | - Not Equipped | - 10 ~ 400 | $781.00 | - IP65 | - |
BLEM512-GFS / GFS5G15 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Not Equipped | - 6.7 ~ 267 | $781.00 | - IP65 | - |
BLEM512-GFS / GFS5G20 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Not Equipped | - 5 ~ 200 | $781.00 | - IP65 | - |
BLEM512-GFS / GFS5G30 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Not Equipped | - 3.3 ~ 133 | $793.00 | - IP65 | - |
BLEM512-GFS / GFS5G50 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Not Equipped | - 2 ~ 80 | $793.00 | - IP65 | - |
BLEM512-GFS / GFS5G100 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - Not Equipped | - 1 ~ 40 | $793.00 | - IP65 | - |
BLEM512-GFS / GFS5G200 / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - Not Equipped | - 0.5 ~ 20 | $804.00 | - IP65 | - |
BLEM512-GFS / GFS5G5FR / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Not Equipped | - 20 ~ 800 | $920.00 | - IP65 | - |
BLEM512-GFS / GFS5G10FR / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - Not Equipped | - 10 ~ 400 | $920.00 | - IP65 | - |
BLEM512-GFS / GFS5G15FR / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - Not Equipped | - 6.7 ~ 267 | $920.00 | - IP65 | - |
BLEM512-GFS / GFS5G20FR / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - Not Equipped | - 5 ~ 200 | $920.00 | - IP65 | - |
BLEM512-GFS / GFS5G30FR / BLED12AM-R | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - Not Equipped | - 3.3 ~ 133 | $931.00 | - IP65 | - |