Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N240-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 7.5 | - | - IP44 | $1,180.00 |
F3S30S5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 81 lb-in | - 360 | - | - IP65 | $1,192.00 |
F3S30S7-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 123 lb-in | - 240 | - | - IP65 | $1,192.00 |
F3S30S10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 168 lb-in | - 180 | - | - IP65 | $1,149.00 |
F3S30S12-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 212 lb-in | - 144 | - | - IP65 | $1,149.00 |
F3S30S15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 238 lb-in | - 120 | - | - IP65 | $1,149.00 |
F3S30S20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 327 lb-in | - 90 | - | - IP65 | $1,149.00 |
F3S30S25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 407 lb-in | - 72 | - | - IP65 | $1,149.00 |
F3S30S30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 486 lb-in | - 60 | - | - IP65 | $1,149.00 |
F3S30S40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 654 lb-in | - 45 | - | - IP65 | $1,155.00 |
F3S30S50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 814 lb-in | - 36 | - | - IP65 | $1,155.00 |
F3S30S60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 982 lb-in | - 30 | - | - IP65 | $1,155.00 |
F3S35S80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1238 lb-in | - 22.5 | - | - IP65 | $1,381.00 |
F3S35S100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1548 lb-in | - 18 | - | - IP65 | $1,381.00 |
F3S35S120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1867 lb-in | - 15 | - | - IP65 | $1,381.00 |
F3S35S160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 11.2 | - | - IP65 | $1,699.00 |
F3S35S200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 9 | - | - IP65 | $1,699.00 |
F3S35S240-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 7.5 | - | - IP65 | $1,699.00 |
G3K22N5-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 7/8 in. | - 88 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |
G3L22N5-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 7/8 in. | - 88 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |
G3K22N10-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 7/8 in. | - 178 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |
G3L22N10-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 7/8 in. | - 178 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |
G3K22N15-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 7/8 in. | - 265 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |
G3L22N15-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 7/8 in. | - 265 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |
G3K22N20-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 7/8 in. | - 353 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $850.00 |