Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

H2L28L40-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 672 lb-in   - 45 - Power-Off Activated, Spring Close - IP44 $996.00
H2L28L50-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 840 lb-in   - 36 - Power-Off Activated, Spring Close - IP44 $996.00
H2L28L60-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 1014 lb-in   - 30 - Power-Off Activated, Spring Close - IP44 $996.00
H2L28L5-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 84 lb-in   - 360 - - IP44 $727.00
H2L28L10-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 168 lb-in   - 180 - - IP44 $727.00
H2L28L15-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 247 lb-in   - 120 - - IP44 $727.00
H2L28L20-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 336 lb-in   - 90 - - IP44 $727.00
H2L28L25-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 423 lb-in   - 72 - - IP44 $752.00
H2L28L30-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 504 lb-in   - 60 - - IP44 $752.00
H2L28L50-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 840 lb-in   - 36 - - IP44 $752.00
H2L28L60-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Left Shaft - 1-1/8 in. - 1014 lb-in   - 30 - - IP44 $752.00
H2L32L80-MB04TAVEB2 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1308 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP44 $1,143.00
H2L32L100-MB04TAVEB2 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1628 lb-in   - 18 - Power-Off Activated, Spring Close - IP44 $1,143.00
H2L32L120-MB04TAVEB2 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1955 lb-in   - 15 - Power-Off Activated, Spring Close - IP44 $1,143.00
H2L32L160-MB04TAVEB2 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 2610 lb-in   - 11.2 - Power-Off Activated, Spring Close - IP44 $1,229.00
H2L32L200-MB04TAVEB2 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 3265 lb-in   - 9 - Power-Off Activated, Spring Close - IP44 $1,229.00
H2L32L240-MB04TAVEB2 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 3814 lb-in   - 7.5 - Power-Off Activated, Spring Close - IP44 $1,229.00
H2L32L80-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1308 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP44 $1,143.00
H2L32L100-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1628 lb-in   - 18 - Power-Off Activated, Spring Close - IP44 $1,143.00
H2L32L120-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1955 lb-in   - 15 - Power-Off Activated, Spring Close - IP44 $1,143.00
H2L32L160-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 2610 lb-in   - 11.2 - Power-Off Activated, Spring Close - IP44 $1,229.00
H2L32L200-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 3265 lb-in   - 9 - Power-Off Activated, Spring Close - IP44 $1,229.00
H2L32L240-MB04TAVEB4 - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 3814 lb-in   - 7.5 - Power-Off Activated, Spring Close - IP44 $1,229.00
H2L32L80-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1308 lb-in   - 22.5 - - IP44 $874.00
H2L32L100-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1628 lb-in   - 18 - - IP44 $874.00
Unit of Measure
« 6 7 8 9 10 »