Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32R200-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 3265 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,229.00 |
H2L32R240-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 3814 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,229.00 |
H2L32R80-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 1308 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,143.00 |
H2L32R100-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 1628 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,143.00 |
H2L32R120-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 1955 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,143.00 |
H2L32R160-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 2610 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,229.00 |
H2L32R200-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 3265 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,229.00 |
H2L32R240-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 3814 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,229.00 |
H2L32R80-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 1308 lb-in | - 22.5 | - | - IP44 | $874.00 |
H2L32R100-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 1628 lb-in | - 18 | - | - IP44 | $874.00 |
H2L32R120-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 1955 lb-in | - 15 | - | - IP44 | $874.00 |
H2L32R160-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 2610 lb-in | - 11.2 | - | - IP44 | $917.00 |
H2L32R200-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 3265 lb-in | - 9 | - | - IP44 | $917.00 |
H2L28R40-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - 672 lb-in | - 45 | - | - IP44 | $752.00 |
H2L32R240-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - 3814 lb-in | - 7.5 | - | - IP44 | $917.00 |
H2L28T5-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 84 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $911.00 |
H2L28T10-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 168 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $911.00 |
H2L28T15-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 247 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $911.00 |
H2L28T20-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 336 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $911.00 |
H2L28T25-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 423 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,015.00 |
H2L28T30-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 504 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,015.00 |
H2L28T40-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 672 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,015.00 |
H2L28T50-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 840 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,015.00 |
H2L28T60-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 1014 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,015.00 |
H2L28T5-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 84 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $911.00 |