Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N100-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2902 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,754.00 |
F3S45N120-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3495 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,754.00 |
F3S45N160-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4654 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,754.00 |
F3S45N200-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,754.00 |
F3S45N240-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,754.00 |
F3S45N80-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2327 lb-in | - 22.5 | - | - IP44 | $1,554.00 |
F3S45N100-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2902 lb-in | - 18 | - | - IP44 | $1,554.00 |
F3S45N120-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3495 lb-in | - 15 | - | - IP44 | $1,554.00 |
F3S45N160-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4654 lb-in | - 11.2 | - | - IP44 | $1,554.00 |
F3S45N200-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 9 | - | - IP44 | $1,554.00 |
F3S45N240-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 7.5 | - | - IP44 | $1,554.00 |
F3S35S5-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 159 lb-in | - 360 | - | - IP65 | $1,259.00 |
F3S35S7-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 221 lb-in | - 240 | - | - IP65 | $1,259.00 |
F3S35S10-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 300 lb-in | - 180 | - | - IP65 | $1,259.00 |
F3S35S12-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 380 lb-in | - 144 | - | - IP65 | $1,259.00 |
F3S35S15-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 460 lb-in | - 120 | - | - IP65 | $1,259.00 |
F3S35S20-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 619 lb-in | - 90 | - | - IP65 | $1,259.00 |
F3S35S25-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 761 lb-in | - 72 | - | - IP65 | $1,259.00 |
F3S35S30-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 920 lb-in | - 60 | - | - IP65 | $1,259.00 |
F3S35S40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1221 lb-in | - 45 | - | - IP65 | $1,259.00 |
F3S35S50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1530 lb-in | - 36 | - | - IP65 | $1,259.00 |
F3S35S60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1840 lb-in | - 30 | - | - IP65 | $1,259.00 |
F3S45S80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2327 lb-in | - 22.5 | - | - IP65 | $1,840.00 |
F3S45S100-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2902 lb-in | - 18 | - | - IP65 | $1,840.00 |
F3S45S120-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3495 lb-in | - 15 | - | - IP65 | $1,840.00 |