Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45S160-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4654 lb-in | - 11.2 | - | - IP65 | $1,840.00 |
F3S45S200-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 9 | - | - IP65 | $1,840.00 |
F3S45S240-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 7.5 | - | - IP65 | $1,840.00 |
G3K28N5-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N5-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N10-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - 335 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N10-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - 335 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N15-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - 502 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N15-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - 502 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N20-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - 663 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N20-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - 663 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N25-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - 831 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N25-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - 831 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N5-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N5-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N10-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - 335 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N10-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - 335 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N15-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - 502 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N15-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - 502 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N20-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - 663 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N20-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - 663 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N25-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - 831 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3L28N25-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - 831 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $984.00 |
G3K28N5-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - | - IP44 | $781.00 |
G3L28N5-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - | - IP44 | $781.00 |