Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S30N12-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 212 lb-in | - 144 | - | - IP44 | $880.00 |
F3S30N15-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 238 lb-in | - 120 | - | - IP44 | $880.00 |
F3S30N20-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 327 lb-in | - 90 | - | - IP44 | $880.00 |
F3S30N25-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 407 lb-in | - 72 | - | - IP44 | $880.00 |
F3S30N30-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 486 lb-in | - 60 | - | - IP44 | $880.00 |
F3S30N40-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 654 lb-in | - 45 | - | - IP44 | $892.00 |
F3S30N50-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 814 lb-in | - 36 | - | - IP44 | $892.00 |
F3S30N60-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 982 lb-in | - 30 | - | - IP44 | $892.00 |
F3S35N80-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1238 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N100-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1548 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N120-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1867 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N160-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N200-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N240-MB04TAVEB2 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N80-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1238 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N100-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1548 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N120-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1867 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N160-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N200-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N240-MB04TAVEB4 | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,394.00 |
F3S35N80-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1238 lb-in | - 22.5 | - | - IP44 | $1,070.00 |
F3S35N100-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1548 lb-in | - 18 | - | - IP44 | $1,070.00 |
F3S35N120-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1867 lb-in | - 15 | - | - IP44 | $1,070.00 |
F3S35N160-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 11.2 | - | - IP44 | $1,180.00 |
F3S35N200-MB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 9 | - | - IP44 | $1,180.00 |