Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32N60-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,067.00 |
G3K32N80-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - 2592 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,067.00 |
G3L32N80-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - 2592 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,067.00 |
G3K32N30-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - 1004 lb-in | - 60 | - | - IP44 | $867.00 |
G3L32N30-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - 1004 lb-in | - 60 | - | - IP44 | $867.00 |
G3K32N40-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - 1290 lb-in | - 45 | - | - IP44 | $867.00 |
G3L32N40-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - 1290 lb-in | - 45 | - | - IP44 | $867.00 |
G3K32N50-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - 1619 lb-in | - 36 | - | - IP44 | $867.00 |
G3L32N50-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - 1619 lb-in | - 36 | - | - IP44 | $867.00 |
G3K32N60-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - | - IP44 | $867.00 |
G3L32N60-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - | - IP44 | $867.00 |
G3K32N80-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - 2592 lb-in | - 22.5 | - | - IP44 | $867.00 |
G3L32N80-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - 2592 lb-in | - 22.5 | - | - IP44 | $867.00 |
G3L40N100-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - 3238 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3F40N100-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - 3238 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3L40N120-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3F40N120-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3L40N160-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - 5176 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3F40N160-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - 5176 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3L40N200-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - 6477 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3F40N200-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - 6477 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3L40N100-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - 3238 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3F40N100-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - 3238 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3L40N120-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |
G3F40N120-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,436.00 |