Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32S40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - 1290 lb-in | - 45 | - | - IP65 | $998.00 |
G3K32S50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - 1619 lb-in | - 36 | - | - IP65 | $998.00 |
G3L32S50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - 1619 lb-in | - 36 | - | - IP65 | $998.00 |
G3K32S60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - | - IP65 | $998.00 |
G3L32S60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - | - IP65 | $998.00 |
G3K32S80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - 2592 lb-in | - 22.5 | - | - IP65 | $998.00 |
G3L32S80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - 2592 lb-in | - 22.5 | - | - IP65 | $998.00 |
G3L40S100-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - 3238 lb-in | - 18 | - | - IP65 | $1,472.00 |
G3F40S100-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - 3238 lb-in | - 18 | - | - IP65 | $1,472.00 |
G3L40S120-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 15 | - | - IP65 | $1,472.00 |
G3F40S120-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 15 | - | - IP65 | $1,472.00 |
G3L40S160-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - 5176 lb-in | - 11.2 | - | - IP65 | $1,472.00 |
G3F40S160-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - 5176 lb-in | - 11.2 | - | - IP65 | $1,472.00 |
G3L40S200-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - 6477 lb-in | - 9 | - | - IP65 | $1,472.00 |
G3F40S200-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - 6477 lb-in | - 9 | - | - IP65 | $1,472.00 |
H2L32B5-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 159 lb-in | - 360 | - | - IP65 | $1,106.00 |
H2L32B10-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 317 lb-in | - 180 | - | - IP65 | $1,106.00 |
H2L32B15-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 476 lb-in | - 120 | - | - IP65 | $1,106.00 |
H2L32B20-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 634 lb-in | - 90 | - | - IP65 | $1,106.00 |
H2L32B25-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 787 lb-in | - 72 | - | - IP65 | $1,106.00 |
H2L32B30-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 946 lb-in | - 60 | - | - IP65 | $1,106.00 |
H2L32B40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1265 lb-in | - 45 | - | - IP65 | $1,106.00 |
H2L32B50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1584 lb-in | - 36 | - | - IP65 | $1,106.00 |
H2L32B60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1902 lb-in | - 30 | - | - IP65 | $1,106.00 |
H2L40B80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 2451 lb-in | - 22.5 | - | - IP65 | $1,451.00 |