Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32T50-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1584 lb-in | - 36 | - | - IP44 | $924.00 |
H2L32T60-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1902 lb-in | - 30 | - | - IP44 | $924.00 |
H2L40T80-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 2451 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T100-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3061 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T120-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3672 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T160-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 4902 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T200-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 6123 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T240-MB08TAVEB2 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 6761 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T80-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 2451 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T100-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3061 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T120-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3672 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T160-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 4902 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T200-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 6123 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T240-MB08TAVEB4 | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 6761 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $1,462.00 |
H2L40T80-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 2451 lb-in | - 22.5 | - | - IP44 | $1,262.00 |
H2L40T100-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3061 lb-in | - 18 | - | - IP44 | $1,262.00 |
H2L40T120-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3672 lb-in | - 15 | - | - IP44 | $1,262.00 |
H2L40T160-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 4902 lb-in | - 11.2 | - | - IP44 | $1,262.00 |
H2L40T200-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 6123 lb-in | - 9 | - | - IP44 | $1,262.00 |
H2L40T240-MB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 6761 lb-in | - 7.5 | - | - IP44 | $1,262.00 |
F3S45N5-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 300 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,897.00 |
F3S45N7-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 460 lb-in | - 240 | - Power-Off Activated, Spring Close | - IP44 | $1,888.00 |
F3S45N10-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 619 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,883.00 |
F3S45N12-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 761 lb-in | - 144 | - Power-Off Activated, Spring Close | - IP44 | $1,878.00 |
F3S45N15-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 920 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,876.00 |