Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N20-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1221 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,850.00 |
F3S45N25-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1530 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,858.00 |
F3S45N30-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1840 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,832.00 |
F3S45N40-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2442 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,866.00 |
F3S45N50-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3053 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,875.00 |
F3S45N60-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3681 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,849.00 |
F3S45N5-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 300 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,932.00 |
F3S45N7-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 460 lb-in | - 240 | - Power-Off Activated, Spring Close | - IP44 | $1,923.00 |
F3S45N10-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 619 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,917.00 |
F3S45N12-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 761 lb-in | - 144 | - Power-Off Activated, Spring Close | - IP44 | $1,912.00 |
F3S45N15-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 920 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,910.00 |
F3S45N20-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1221 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,884.00 |
F3S45N25-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1530 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,893.00 |
F3S45N30-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1840 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,866.00 |
F3S45N40-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2442 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,901.00 |
F3S45N50-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3053 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,909.00 |
F3S45N60-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3681 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,883.00 |
F3S45N5-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 300 lb-in | - 360 | - | - IP44 | $1,609.00 |
F3S45N7-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 460 lb-in | - 240 | - | - IP44 | $1,600.00 |
F3S45N10-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 619 lb-in | - 180 | - | - IP44 | $1,595.00 |
F3S45N12-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 761 lb-in | - 144 | - | - IP44 | $1,589.00 |
F3S45N15-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 920 lb-in | - 120 | - | - IP44 | $1,588.00 |
F3S45N20-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1221 lb-in | - 90 | - | - IP44 | $1,561.00 |
F3S45N25-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1530 lb-in | - 72 | - | - IP44 | $1,570.00 |
F3S45N30-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1840 lb-in | - 60 | - | - IP44 | $1,544.00 |