Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N40-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2442 lb-in | - 45 | - | - IP44 | $1,578.00 |
F3S45N50-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3053 lb-in | - 36 | - | - IP44 | $1,587.00 |
F3S45N60-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3681 lb-in | - 30 | - | - IP44 | $1,561.00 |
F3S45S5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 300 lb-in | - 360 | - | - IP65 | $2,075.00 |
F3S45S7-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 460 lb-in | - 240 | - | - IP65 | $1,985.00 |
F3S45S10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 619 lb-in | - 180 | - | - IP65 | $1,979.00 |
F3S45S12-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 761 lb-in | - 144 | - | - IP65 | $1,974.00 |
F3S45S15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 920 lb-in | - 120 | - | - IP65 | $1,973.00 |
F3S45S20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1221 lb-in | - 90 | - | - IP65 | $1,946.00 |
F3S45S25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1530 lb-in | - 72 | - | - IP65 | $1,955.00 |
F3S45S30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1840 lb-in | - 60 | - | - IP65 | $1,929.00 |
F3S45S40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2442 lb-in | - 45 | - | - IP65 | $1,963.00 |
F3S45S50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3053 lb-in | - 36 | - | - IP65 | $1,972.00 |
F3S45S60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3681 lb-in | - 30 | - | - IP65 | $1,945.00 |
G3K32N5-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,373.00 |
G3L32N5-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,349.00 |
G3K32N10-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,355.00 |
G3L32N10-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,332.00 |
G3K32N15-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,361.00 |
G3L32N15-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,337.00 |
G3K32N20-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,363.00 |
G3L32N20-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,339.00 |
G3K32N25-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,370.00 |
G3L32N25-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,346.00 |
G3K32N5-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,407.00 |