Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32N5-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,383.00 |
G3K32N10-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,389.00 |
G3L32N10-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,366.00 |
G3K32N15-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,395.00 |
G3L32N15-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,371.00 |
G3K32N20-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,397.00 |
G3L32N20-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,373.00 |
G3K32N25-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,404.00 |
G3L32N25-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,380.00 |
G3K32N5-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - | - IP44 | $1,076.00 |
G3L32N5-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - | - IP44 | $1,051.00 |
G3K32N10-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - | - IP44 | $1,057.00 |
G3L32N10-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - | - IP44 | $1,032.00 |
G3K32N15-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - | - IP44 | $1,062.00 |
G3L32N15-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - | - IP44 | $1,038.00 |
G3K32N20-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - | - IP44 | $1,065.00 |
G3L32N20-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - | - IP44 | $1,040.00 |
G3K32N25-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - | - IP44 | $1,071.00 |
G3L32N25-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - | - IP44 | $1,047.00 |
G3L40N30-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,608.00 |
G3F40N30-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,629.00 |
G3L40N40-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,651.00 |
G3F40N40-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,673.00 |
G3L40N50-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,657.00 |
G3F40N50-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,679.00 |