Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L40N60-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,648.00 |
G3F40N60-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,670.00 |
G3L40N80-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,642.00 |
G3F40N80-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,664.00 |
G3L40N30-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,642.00 |
G3F40N30-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,664.00 |
G3L40N40-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,685.00 |
G3F40N40-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,707.00 |
G3L40N50-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,691.00 |
G3F40N50-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,713.00 |
G3L40N60-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,682.00 |
G3F40N60-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,704.00 |
G3L40N80-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,676.00 |
G3F40N80-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $1,698.00 |
G3L40N30-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - | - IP44 | $1,319.00 |
G3F40N30-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - | - IP44 | $1,341.00 |
G3L40N40-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - | - IP44 | $1,363.00 |
G3F40N40-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - | - IP44 | $1,385.00 |
G3L40N50-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - | - IP44 | $1,369.00 |
G3F40N50-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - | - IP44 | $1,391.00 |
G3L40N60-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - | - IP44 | $1,360.00 |
G3F40N60-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - | - IP44 | $1,382.00 |
G3L40N80-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - | - IP44 | $1,354.00 |
G3F40N80-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - | - IP44 | $1,375.00 |
G3L50N100-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 2 in. | - 6476 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $2,871.00 |