Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F50N100-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 2 in. | - 6476 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $2,954.00 |
G3L50N120-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 2 in. | - 7768 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $2,855.00 |
G3F50N120-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 2 in. | - 7768 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $2,938.00 |
G3L50N160-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $2,862.00 |
G3F50N160-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $2,945.00 |
G3L50N200-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 2 in. | - 10838 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $2,873.00 |
G3F50N200-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 2 in. | - 10838 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $2,956.00 |
G3L50N100-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 2 in. | - 6476 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $2,905.00 |
G3F50N100-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 2 in. | - 6476 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $2,988.00 |
G3L50N120-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 2 in. | - 7768 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $2,889.00 |
G3F50N120-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 2 in. | - 7768 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $2,972.00 |
G3L50N160-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $2,896.00 |
G3F50N160-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $2,979.00 |
G3L50N200-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 2 in. | - 10838 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $2,907.00 |
G3F50N200-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 2 in. | - 10838 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $2,990.00 |
G3L50N100-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 2 in. | - 6476 lb-in | - 18 | - | - IP44 | $2,527.00 |
G3F50N100-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 2 in. | - 6476 lb-in | - 18 | - | - IP44 | $2,610.00 |
G3L50N120-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 2 in. | - 7768 lb-in | - 15 | - | - IP44 | $2,511.00 |
G3F50N120-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 2 in. | - 7768 lb-in | - 15 | - | - IP44 | $2,594.00 |
G3L50N160-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - | - IP44 | $2,518.00 |
G3F50N160-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - | - IP44 | $2,601.00 |
G3L50N200-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 2 in. | - 10838 lb-in | - 9 | - | - IP44 | $2,529.00 |
G3F50N200-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 2 in. | - 10838 lb-in | - 9 | - | - IP44 | $2,612.00 |
G3K32S5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - | - IP65 | $1,210.00 |
G3L32S5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - | - IP65 | $1,185.00 |