Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K32S10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - | - IP65 | $1,191.00 |
G3L32S10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - | - IP65 | $1,166.00 |
G3K32S15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - | - IP65 | $1,196.00 |
G3L32S15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - | - IP65 | $1,172.00 |
G3K32S20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - | - IP65 | $1,199.00 |
G3L32S20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - | - IP65 | $1,174.00 |
G3K32S25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - | - IP65 | $1,205.00 |
G3L32S25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - | - IP65 | $1,181.00 |
G3L40S30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - | - IP65 | $1,456.00 |
G3F40S30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 5/8 in. | - 2000 lb-in | - 60 | - | - IP65 | $1,478.00 |
G3L40S40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - | - IP65 | $1,500.00 |
G3F40S40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 5/8 in. | - 2592 lb-in | - 45 | - | - IP65 | $1,522.00 |
G3L40S50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - | - IP65 | $1,506.00 |
G3F40S50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 5/8 in. | - 3234 lb-in | - 36 | - | - IP65 | $1,528.00 |
G3L40S60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - | - IP65 | $1,497.00 |
G3F40S60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 5/8 in. | - 3884 lb-in | - 30 | - | - IP65 | $1,519.00 |
G3L40S80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - | - IP65 | $1,491.00 |
G3F40S80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 5/8 in. | - 5176 lb-in | - 22.5 | - | - IP65 | $1,512.00 |
G3L50S100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 2 in. | - 6476 lb-in | - 18 | - | - IP65 | $2,675.00 |
G3F50S100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 2 in. | - 6476 lb-in | - 18 | - | - IP65 | $2,758.00 |
G3L50S120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 2 in. | - 7768 lb-in | - 15 | - | - IP65 | $2,659.00 |
G3F50S120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 2 in. | - 7768 lb-in | - 15 | - | - IP65 | $2,742.00 |
G3L50S160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - | - IP65 | $2,667.00 |
G3F50S160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 2 in. | - 10317 lb-in | - 11.2 | - | - IP65 | $2,749.00 |
G3L50S200-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 2 in. | - 10838 lb-in | - 9 | - | - IP65 | $2,677.00 |