Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40L10-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 633 lb-in | - 180 | - | - IP44 | $1,436.00 |
H2L40L15-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 946 lb-in | - 120 | - | - IP44 | $1,440.00 |
H2L40L20-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 1265 lb-in | - 90 | - | - IP44 | $1,443.00 |
H2L40L25-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 1584 lb-in | - 72 | - | - IP44 | $1,437.00 |
H2L40L30-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 1899 lb-in | - 60 | - | - IP44 | $1,436.00 |
H2L40L40-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 2451 lb-in | - 45 | - | - IP44 | $1,507.00 |
H2L40L50-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 3061 lb-in | - 36 | - | - IP44 | $1,491.00 |
H2L40L60-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 3672 lb-in | - 30 | - | - IP44 | $1,511.00 |
H2L50L80-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $2,837.00 |
H2L50L100-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 6121 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $2,880.00 |
H2L50L120-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 7343 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $2,897.00 |
H2L50L160-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $2,853.00 |
H2L50L200-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $2,897.00 |
H2L50L240-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $2,914.00 |
H2L50L80-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | $2,871.00 |
H2L50L100-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 6121 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP44 | $2,914.00 |
H2L50L120-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 7343 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP44 | $2,931.00 |
H2L50L160-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | $2,888.00 |
H2L50L200-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | $2,931.00 |
H2L50L240-MB15TAVEB4 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP44 | $2,948.00 |
H2L50L80-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - | - IP44 | $2,493.00 |
H2L50L100-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 6121 lb-in | - 18 | - | - IP44 | $2,536.00 |
H2L50L120-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 7343 lb-in | - 15 | - | - IP44 | $2,553.00 |
H2L50L160-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - | - IP44 | $2,510.00 |
H2L50L200-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 9 | - | - IP44 | $2,553.00 |