Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50L240-MB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - | - IP44 | $2,570.00 |
H2L40M5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 318 lb-in | - 360 | - | - IP65 | $1,642.00 |
H2L40M10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 633 lb-in | - 180 | - | - IP65 | $1,617.00 |
H2L40M15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 946 lb-in | - 120 | - | - IP65 | $1,621.00 |
H2L40M20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1265 lb-in | - 90 | - | - IP65 | $1,624.00 |
H2L40M25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1584 lb-in | - 72 | - | - IP65 | $1,618.00 |
H2L40M30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1899 lb-in | - 60 | - | - IP65 | $1,617.00 |
H2L40M40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 2451 lb-in | - 45 | - | - IP65 | $1,661.00 |
H2L40M50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 3061 lb-in | - 36 | - | - IP65 | $1,645.00 |
H2L40M60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 3672 lb-in | - 30 | - | - IP65 | $1,665.00 |
H2L50M80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - | - IP65 | $2,667.00 |
H2L50M100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 6121 lb-in | - 18 | - | - IP65 | $2,710.00 |
H2L50M120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 7343 lb-in | - 15 | - | - IP65 | $2,727.00 |
H2L50M160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - | - IP65 | $2,683.00 |
H2L50M200-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 10838 lb-in | - 9 | - | - IP65 | $2,726.00 |
H2L50M240-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - | - IP65 | $2,744.00 |
H2L40R5-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 318 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | $1,749.00 |
H2L40R10-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 633 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | $1,724.00 |
H2L40R15-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 946 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | $1,728.00 |
H2L40R20-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1265 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | $1,731.00 |
H2L40R25-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1584 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | $1,725.00 |
H2L40R30-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1899 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | $1,724.00 |
H2L40R40-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 2451 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | $1,796.00 |
H2L40R50-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 3061 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | $1,779.00 |
H2L40R60-MB15TAVEB2 | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 3672 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | $1,800.00 |