Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3K32N200-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - 3450 lb-in   - 9 - - IP44 $874.00
G3L32N200-MB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1-1/4 in. - 3450 lb-in   - 9 - - IP44 $874.00
G3K22S5-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 7/8 in. - 88 lb-in   - 360 - - IP65 $966.00
G3L22S5-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 7/8 in. - 88 lb-in   - 360 - - IP65 $966.00
G3K22S10-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 7/8 in. - 178 lb-in   - 180 - - IP65 $966.00
G3L22S10-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 7/8 in. - 178 lb-in   - 180 - - IP65 $966.00
G3K22S15-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 7/8 in. - 265 lb-in   - 120 - - IP65 $966.00
G3L22S15-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 7/8 in. - 265 lb-in   - 120 - - IP65 $966.00
G3K22S20-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 7/8 in. - 353 lb-in   - 90 - - IP65 $966.00
G3L22S20-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 7/8 in. - 353 lb-in   - 90 - - IP65 $966.00
G3K22S25-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - 442 lb-in   - 72 - - IP65 $966.00
G3L22S25-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 7/8 in. - 442 lb-in   - 72 - - IP65 $966.00
G3K28S30-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - 535 lb-in   - 60 - - IP65 $1,015.00
G3L28S30-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1-1/8 in. - 535 lb-in   - 60 - - IP65 $1,015.00
G3K28S40-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - 690 lb-in   - 45 - - IP65 $1,015.00
G3L28S40-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1-1/8 in. - 690 lb-in   - 45 - - IP65 $1,015.00
G3K28S50-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - 864 lb-in   - 36 - - IP65 $1,015.00
G3L28S50-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1-1/8 in. - 864 lb-in   - 36 - - IP65 $1,015.00
G3K28S60-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - 1035 lb-in   - 30 - - IP65 $1,015.00
G3L28S60-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1-1/8 in. - 1035 lb-in   - 30 - - IP65 $1,015.00
G3K28S80-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - 1380 lb-in   - 22.5 - - IP65 $1,015.00
G3L28S80-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1-1/8 in. - 1380 lb-in   - 22.5 - - IP65 $1,015.00
G3K32S100-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - 1725 lb-in   - 18 - - IP65 $1,149.00
G3L32S100-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1-1/4 in. - 1725 lb-in   - 18 - - IP65 $1,149.00
G3K32S120-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - 2070 lb-in   - 15 - - IP65 $1,149.00
Unit of Measure
« 6 7 8 9 10 »